您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
français
English
00-00-PCA - Push-pull connector - Free receptacle with cable collet
LEMO
MINIATURE
00-SERIES
Free socket
00
Powered by
CAD模型選擇
{lemo/miniature/00-series/free20socket/00/00-00-pca.prj},{NB=PCA.00.250.CTLC15},{REF=PCA.00.250.CTLC15},{DESC=Free receptacle with cable collet},{CONTACT=1 Coax (50 Ohm)},{TESTV=Vtest:|A|2100 V (AC), 3000 V (DC)},{MAXA=4},{IPRATING=50}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
TESTV
ⁿ/ₐ
MAXA
[A]
IPRATING
ⁿ/ₐ
PCA.00.650.CLLC17
PCA.00.650.CLLC17
Free receptacle with cabl...
1 Triax (50 Ohm)
Vtest: 1200 V (AC), 1700 ...
3
50
PCA.00.650.CLLC31
PCA.00.650.CLLC31
Free receptacle with cabl...
1 Triax (50 Ohm)
Vtest: 1200 V (AC), 1700 ...
3
50
PCA.00.650.GLLC31
PCA.00.650.GLLC31
Free receptacle with cabl...
1 Triax (50 Ohm)
Vtest: 1200 V (AC), 1700 ...
3
50
PCA.00.650.CLLC27
PCA.00.650.CLLC27
Free receptacle with cabl...
1 Triax (50 Ohm)
Vtest: 1200 V (AC), 1700 ...
3
50
PCA.00.650.CLLC35
PCA.00.650.CLLC35
Free receptacle with cabl...
1 Triax (50 Ohm)
Vtest: 1200 V (AC), 1700 ...
3
50
PCA.00.250.CTAC22
PCA.00.250.CTAC22
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.CLLC31
PCA.00.250.CLLC31
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.CTLC15
PCA.00.250.CTLC15
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.CTLC17
PCA.00.250.CTLC17
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.CTLC31
PCA.00.250.CTLC31
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.CTLC27
PCA.00.250.CTLC27
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.CTLC22
PCA.00.250.CTLC22
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.NTLC15
PCA.00.250.NTLC15
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.NTLC22
PCA.00.250.NTLC22
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.NTLC27
PCA.00.250.NTLC27
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.NTLC29
PCA.00.250.NTLC29
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
PCA.00.250.NTLC31
PCA.00.250.NTLC31
Free receptacle with cabl...
1 Coax (50 Ohm)
Vtest:|A|2100 V (AC), 300...
4
50
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處