您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
français
English
B-2B-FG PSU - Push-pull connector - Straight plug, cable collet and PSU or PPSU outer shell
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
2B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/2b/b-2b-fg_psu.prj},{NB=FGY.2B.310.PLAD7BZ},{REF=FGY.2B.310.PLAD7BZ},{DESC=Straight plug, cable collet and PSU or PPSU outer shell},{CONTACT=10 Low Voltage},{MINTEMP=-50},{MAXTEMP=150},{TESTV=Vtest (contact-contact):|A|1450 V (AC), 2050 V (DC)},{MAXA=8},{OPTION=BZ : White, nut for bend relief}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FGY.2B.304.PLAD5BZ
FGY.2B.304.PLAD5BZ
Straight plug, cable coll...
4 Low Voltage
-50
150
Vtest (contact-contact):|...
15
:
FGY.2B.304.PLAD4GZ
FGY.2B.304.PLAD4GZ
Straight plug, cable coll...
4 Low Voltage
-50
150
Vtest (contact-contact):|...
15
BZ : White, nut for bend ...
FGY.2B.305.PLAD7BZ
FGY.2B.305.PLAD7BZ
Straight plug, cable coll...
5 Low Voltage
-50
150
Vtest (contact-contact):|...
14
:
FGY.2B.304.PLAD6BZ
FGY.2B.304.PLAD6BZ
Straight plug, cable coll...
5 Low Voltage
-50
150
Vtest (contact-contact):|...
15
:
FGY.2B.304.PLAD5GZ
FGY.2B.304.PLAD5GZ
Straight plug, cable coll...
4 Low Voltage
-50
150
Vtest (contact-contact):|...
15
BZ : White, nut for bend ...
FGY.2B.306.PLAD8BZ
FGY.2B.306.PLAD8BZ
Straight plug, cable coll...
7 Low Voltage
-50
150
Vtest (contact-contact):|...
12
:
FGY.2B.306.PLAD5BZ
FGY.2B.306.PLAD5BZ
Straight plug, cable coll...
6 Low Voltage
-50
150
Vtest (contact-contact):|...
12
BZ : White, nut for bend ...
FGY.2B.307.PLAD7GZ
FGY.2B.307.PLAD7GZ
Straight plug, cable coll...
7 Low Voltage
-50
150
Vtest (contact-contact):|...
11
BZ : White, nut for bend ...
FGY.2B.307.PLYD6BZ
FGY.2B.307.PLYD6BZ
Straight plug, cable coll...
7 Low Voltage
11
:
FGY.2B.307.PLYD5BZ
FGY.2B.307.PLYD5BZ
Straight plug, cable coll...
7 Low Voltage
11
BZ : White, nut for bend ...
FGY.2B.308.PLAD5BZ
FGY.2B.308.PLAD5BZ
Straight plug, cable coll...
10 Low Voltage
-50
150
Vtest (contact-contact):|...
10
:
FGY.2B.310.PLAD6BZ
FGY.2B.310.PLAD6BZ
Straight plug, cable coll...
10 Low Voltage
-50
150
Vtest (contact-contact):|...
8
:
FGY.2B.310.PLAD7BZ
FGY.2B.310.PLAD7BZ
Straight plug, cable coll...
10 Low Voltage
-50
150
Vtest (contact-contact):|...
8
BZ : White, nut for bend ...
FGY.2B.310.PLAD8BZ
FGY.2B.310.PLAD8BZ
Straight plug, cable coll...
12 Low Voltage
-50
150
Vtest (contact-contact):|...
8
:
FGY.2B.312.PLAD8BZ
FGY.2B.312.PLAD8BZ
Straight plug, cable coll...
16 Low Voltage
-50
150
Vtest (contact-contact):|...
7
BZ : White, nut for bend ...
FGY.2B.316.PLAD5BZ
FGY.2B.316.PLAD5BZ
Straight plug, cable coll...
16 Low Voltage
-50
150
Vtest (contact-contact):|...
6
BZ : White, nut for bend ...
FGY.2B.312.PLAD5GZ
FGY.2B.312.PLAD5GZ
Straight plug, cable coll...
12 Low Voltage
-50
150
Vtest (contact-contact):|...
7
BZ : White, nut for bend ...
FGY.2B.316.PYCD9BZ
FGY.2B.316.PYCD9BZ
Straight plug, cable coll...
18 Low Voltage
-50
150
Vtest (contact-contact):|...
6
:
FGY.2B.319.PLAD7BZ
FGY.2B.319.PLAD7BZ
Straight plug, cable coll...
19 Low Voltage
-50
150
Vtest (contact-contact):|...
5
:
FGY.2B.96E.PLCD5BZ
FGY.2B.96E.PLCD5BZ
Straight plug, cable coll...
1 FO Type F1, 6 LV
-50
150
Vtest:|A|1250 V (AC), 177...
6
BZ : White, nut for bend ...
FGY.2B.92J.PLCD5BZ
FGY.2B.92J.PLCD5BZ
Straight plug, cable coll...
1 FO Type F1, 6 LV
-50
150
6
BZ : White, nut for bend ...
FGY.2B.326.PLAD7BZ
FGY.2B.326.PLAD7BZ
Straight plug, cable coll...
26 Low Voltage
Vtest (contact-contact):|...
2
:
FGY.2B.316.PLAD7BZ
FGY.2B.316.PLAD7BZ
Straight plug, cable coll...
16 Low Voltage
-50
150
Vtest (contact-contact):|...
6
BZ : White, nut for bend ...
FGY.2B.316.PLAD9BZ
FGY.2B.316.PLAD9BZ
Straight plug, cable coll...
16 Low Voltage
-50
150
Vtest (contact-contact):|...
6
BZ : White, nut for bend ...
FGY.2B.96E.PLCD9BZ
FGY.2B.96E.PLCD9BZ
Straight plug, cable coll...
1 FO Type F1, 10 LV
-50
150
Vtest:|A|1250 V (AC), 177...
6
BZ : White, nut for bend ...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處