您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
français
English
B-2B-FZ - Push-pull connector - Straight plug for remote handling, cable collet
LEMO
LOW VOLTAGE CONNECTOR
B-SERIES
Plug
2B
Powered by
CAD模型選擇
{lemo/low20voltage20connector/b-series/plug/2b/b-2b-fz.prj},{NB=FZG.2B.303.CLAD52},{REF=FZG.2B.303.CLAD52},{DESC=Straight plug for remote handling, cable collet},{CONTACT=3 Low Voltage},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest (contact-contact):|A|2400 V (AC), 3390 V (DC)},{MAXA=17},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
FZB.2B.310.CLAD62
FZB.2B.310.CLAD62
Straight plug for remote ...
10 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
FZB.2B.310.CLAD92
FZB.2B.310.CLAD92
Straight plug for remote ...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
FZA.2B.310.CLAD92
FZA.2B.310.CLAD92
Straight plug for remote ...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
FZA.2B.310.CLAD62
FZA.2B.310.CLAD62
Straight plug for remote ...
10 Low Voltage
-55
250
Vtest (contact-contact):|...
8
:
FZG.2B.302.CLAD92
FZG.2B.302.CLAD92
Straight plug for remote ...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
25
:
FZG.2B.303.CLAD52
FZG.2B.303.CLAD52
Straight plug for remote ...
3 Low Voltage
-55
250
Vtest (contact-contact):|...
17
:
FZG.2B.303.CLAD92
FZG.2B.303.CLAD92
Straight plug for remote ...
6 Low Voltage
-55
250
Vtest (contact-contact):|...
17
:
FZG.2B.306.CLAD62
FZG.2B.306.CLAD62
Straight plug for remote ...
6 Low Voltage
-55
250
Vtest (contact-contact):|...
12
:
FZG.2B.306.CLAD72
FZG.2B.306.CLAD72
Straight plug for remote ...
7 Low Voltage
-55
250
Vtest (contact-contact):|...
12
:
FZG.2B.841.SLAD522
FZG.2B.841.SLAD522
Straight plug for remote ...
2 Low Voltage
-55
250
Test voltage (kV rms): |A...
17
:
FZG.2B.319.SLAD92
FZG.2B.319.SLAD92
Straight plug for remote ...
2 Coax (50 Ohm), 1 Low V.
-55
250
Vtest (contact-contact):|...
5
:
FZG.2B.314.CLAD82
FZG.2B.314.CLAD82
Straight plug for remote ...
19 Low Voltage
-55
250
Vtest (contact-contact):|...
6,5
:
FZG.2B.307.CLAD92
FZG.2B.307.CLAD92
Straight plug for remote ...
14 Low Voltage
-55
250
Vtest (contact-contact):|...
11
:
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處