您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
français
English
K-3K-ED - Push-pull connector - Fixed receptacle with rear square flange, protruding shell and grounding tab, 4 hole screw fixing
LEMO
LOW VOLTAGE CONNECTOR
K-SERIES
Socket
3K
Powered by
CAD模型選擇
{lemo/low20voltage20connector/k-series/socket/3k/k-3k-ed.prj},{NB=EDG.3K.310.CYM},{REF=EDG.3K.310.CYM},{DESC=Fixed receptacle with rear square flange, protruding shell and grounding tab, 4 hole screw fixing},{CONTACT=10 Low Voltage},{MINTEMP=-55},{MAXTEMP=200},{TESTV=Vtest (contact-contact):|A|1500 V (AC), 2150 V (DC)},{MAXA=12},{OPTION=:}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
EDG.3K.302.CYM
EDG.3K.302.CYM
Fixed receptacle with rea...
2 Low Voltage
-55
200
Vtest (contact-contact):|...
35
:
EDG.3K.304.CYM
EDG.3K.304.CYM
Fixed receptacle with rea...
4 Low Voltage
-55
200
Vtest (contact-contact):|...
19
:
EDG.3K.305.CYM
EDG.3K.305.CYM
Fixed receptacle with rea...
5 Low Voltage
-55
200
Vtest (contact-contact):|...
19
:
EDG.3K.308.CYM
EDG.3K.308.CYM
Fixed receptacle with rea...
8 Low Voltage
-55
200
Vtest (contact-contact):|...
13
:
EDG.3K.309.CLM
EDG.3K.309.CLM
Fixed receptacle with rea...
9 Low Voltage
-55
200
Vtest (contact-contact):|...
:
EDG.3K.326.CYM
EDG.3K.326.CYM
Fixed receptacle with rea...
26 Low Voltage
-55
200
Vtest (contact-contact):|...
4
:
EDG.3K.330.TYM
EDG.3K.330.TYM
Fixed receptacle with rea...
30 Low Voltage
-55
200
Vtest (contact-contact):|...
3,5
:
EDG.3K.310.CYM
EDG.3K.310.CYM
Fixed receptacle with rea...
10 Low Voltage
-55
200
Vtest (contact-contact):|...
12
:
EDG.3K.318.CLL
EDG.3K.318.CLL
Fixed receptacle with rea...
18 Low Voltage
-55
200
Vtest (contact-contact):|...
7
:
EDG.3K.7H0.CJM
EDG.3K.7H0.CJM
Fixed receptacle with rea...
2 High V. 10 Low V.
-55
200
:
EDW.3K.93C.TLC
EDW.3K.93C.TLC
Fixed receptacle with rea...
2 FO Type F2, 2 HV + 2 LV
-40
80
Vtest power/signal (AC):|...
10
:
EDW.3K.93C.CLC
EDW.3K.93C.CLC
Fixed receptacle with rea...
2 FO Type F2, 2 HV + 2 LV
-40
80
Vtest power/signal (AC):|...
10
:
EDW.3K.93C.TLE
EDW.3K.93C.TLE
Fixed receptacle with rea...
2 FO Type F2, 2 HV + 2 LV
-40
80
Vtest power/signal (AC):|...
10
:
EDW.3K.93C.TLK
EDW.3K.93C.TLK
Fixed receptacle with rea...
2 FO Type F2, 2 HV + 2 LV
-40
80
Vtest power/signal (AC):|...
10
:
EDW.3K.93C.TLX
EDW.3K.93C.TLX
Fixed receptacle with rea...
2 FO Type F2, 2 HV + 2 LV
-40
80
Vtest power/signal (AC):|...
10
:
EDW.3K.93C.YSE
EDW.3K.93C.YSE
Fixed receptacle with rea...
2 FO Type F2, 2 HV + 2 LV
-40
80
Vtest power/signal (AC):|...
10
:
EDW.3K.93C.TLF
EDW.3K.93C.TLF
Fixed receptacle with rea...
2 FO Type F2, 2 HV + 2 LV
-40
80
Vtest power/signal (AC):|...
10
:
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處