您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
English
français
English
S-1S-PCA Z - Push-pull connector - Free receptacle, cable collet and nut for fitting a bend relief
LEMO
COAXIAL/TRIAXIAL (50-75 Ohm)
S-SERIES
Free socket
1S
Powered by
CAD模型選擇
{lemo/coaxial20-20triaxial202850-7520ohm29/s-series/free20socket/1s/s-1s-pca_z.prj},{NB=PCA.1S.275.CTLC17Z},{REF=PCA.1S.275.CTLC17Z},{DESC=Free receptacle, cable collet and nut for fitting a bend relief},{CONTACT=1 Coax (75 Ohm)},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest:|A|2400 V (AC), 3300 V (DC)},{MAXA=10},{OPTION=Z : Nut for fitting a bend relief}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
OPTION
ⁿ/ₐ
PCA.1S.250.CTLC52Z
PCA.1S.250.CTLC52Z
Free receptacle, cable co...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
12
Z : Nut for fitting a be...
PCA.1S.250.CTLC42Z
PCA.1S.250.CTLC42Z
Free receptacle, cable co...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
12
Z : Nut for fitting a be...
PCA.1S.250.CTLC32Z
PCA.1S.250.CTLC32Z
Free receptacle, cable co...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
12
Z : Nut for fitting a be...
PCA.1S.250.CTLC27Z
PCA.1S.250.CTLC27Z
Free receptacle, cable co...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
12
Z : Nut for fitting a be...
PCA.1S.275.CLLC32Z
PCA.1S.275.CLLC32Z
Free receptacle, cable co...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
PCA.1S.275.CTLC17Z
PCA.1S.275.CTLC17Z
Free receptacle, cable co...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
PCA.1S.275.CTAC32Z
PCA.1S.275.CTAC32Z
Free receptacle, cable co...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
PCA.1S.275.CTLC32Z
PCA.1S.275.CTLC32Z
Free receptacle, cable co...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
PCA.1S.275.CTLC27Z
PCA.1S.275.CTLC27Z
Free receptacle, cable co...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
PCA.1S.275.CTLC52Z
PCA.1S.275.CTLC52Z
Free receptacle, cable co...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
PCA.1S.275.CTLC57Z
PCA.1S.275.CTLC57Z
Free receptacle, cable co...
1 Coax (75 Ohm)
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
PCA.1S.275.CTLC62Z
PCA.1S.275.CTLC62Z
Free receptacle, cable co...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2400 V (AC), 330...
10
Z : Nut for fitting a be...
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處