S-3S-FFA - Push-pull connector - Straight plug, cable collet
LEMO
COAXIAL/TRIAXIAL (50-75 Ohm)
S-SERIES
Plug
3S
Powered by
CAD模型選擇
{lemo/coaxial20-20triaxial202850-7520ohm29/s-series/plug/3s/s-3s-ffa.prj},{NB=FFA.3S.250.CTAC97},{REF=FFA.3S.250.CTAC97},{DESC=Straight plug, cable collet},{CONTACT=1 Coax (50 Ohm)},{MINTEMP=-55},{MAXTEMP=250},{TESTV=Vtest:|A|3000 V (AC), 4200 V (DC)},{MAXA=26},{IPRATING=50}
過濾設置
運行過濾
刪除篩檢程式
取消
生成CAD模型
生成PDF資料表
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
REF
ⁿ/ₐ
DESC
ⁿ/ₐ
CONTACT
ⁿ/ₐ
MINTEMP
[°C]
MAXTEMP
[°C]
TESTV
ⁿ/ₐ
MAXA
[A]
IPRATING
ⁿ/ₐ
FFA.3S.250.CTAC10
FFA.3S.250.CTAC10
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CLAC72
FFA.3S.250.CLAC72
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC11
FFA.3S.250.CTAC11
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC42
FFA.3S.250.CTAC42
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC52
FFA.3S.250.CTAC52
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC72
FFA.3S.250.CTAC72
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC62
FFA.3S.250.CTAC62
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC77
FFA.3S.250.CTAC77
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC82
FFA.3S.250.CTAC82
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC97
FFA.3S.250.CTAC97
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.250.CTAC92
FFA.3S.250.CTAC92
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.275.CLAC42
FFA.3S.275.CLAC42
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.250.CTLC10
FFA.3S.250.CTLC10
Straight plug, cable coll...
1 Coax (50 Ohm)
-55
250
Vtest:|A|3000 V (AC), 420...
26
50
FFA.3S.275.CLAC82
FFA.3S.275.CLAC82
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.275.CTAC11
FFA.3S.275.CTAC11
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.275.CTAC10
FFA.3S.275.CTAC10
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.275.CTAC62
FFA.3S.275.CTAC62
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.275.CTAC72
FFA.3S.275.CTAC72
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.275.CTAC82
FFA.3S.275.CTAC82
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.275.CTAC92
FFA.3S.275.CTAC92
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
FFA.3S.275.CTLC11
FFA.3S.275.CTLC11
Straight plug, cable coll...
1 Coax (75 Ohm)
-55
250
Vtest:|A|2700 V (AC), 390...
15
50
Previews
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處